SLPS453E May 2014 – January 2022 CSD23382F4
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
(TA = 25°C unless otherwise stated)
VDS = –5 V | ||
ID = –0.5 A | VDS = 6 V | |
ID = –250 µA | ||
VGS = –4.5 V | ID = –0.5 A | |
Single Pulse | Typ RθJA = 245°C/W | |