SLPS551B May   2015  – February 2022 CSD25484F4

PRODUCTION DATA  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Mechanical Dimensions
    2. 7.2 Recommended Minimum PCB Layout
    3. 7.3 Recommended Stencil Pattern
    4. 7.4 CSD68830F4 Embossed Carrier Tape Dimensions

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

This 80-mΩ, –20-V, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.

GUID-522C8182-EF91-4A14-A0BB-09855B9C800E-low.gifFigure 3-1 Typical Package Dimensions

Product Summary
TA = 25°CTYPICAL VALUEUNIT
VDSDrain-to-source voltage–20V
QgGate charge total (–4.5 V)1090pC
QgdGate charge gate-to-drain150pC
RDS(on)Drain-to-source
on-resistance
VGS = –1.8 V405mΩ
VGS = –2.5 V150
VGS = –4.5 V93
VGS = –8.0 V80
VGS(th)Threshold voltage–0.95V
Device Information
DEVICEQTYMEDIAPACKAGE(1)SHIP
CSD25484F430007-Inch ReelFemto (0402)
1.00-mm × 0.60-mm
Land Grid Array (LGA)
Tape and Reel
CSD25484F4T250
For all available packages, see the orderable addendum at the end of the data sheet.
Absolute Maximum Ratings
TA = 25°CVALUEUNIT
VDSDrain-to-source voltage–20V
VGSGate-to-source voltage–12V
IDContinuous drain current(1)–2.5A
IDMPulsed drain current(1)(2)–22A
IGContinuous gate clamp current–35mA
Pulsed gate clamp current(2)–350
PDPower dissipation(1)500mW
V(ESD)Human-body model (HBM)4kV
Charged-device model (CDM)2
TJ,
Tstg
Operating junction,
storage temperature
–55 to 150°C
Typical RθJA = 85°C/W on 1-in2 (6.45-cm2), 2-oz
(0.071-mm) thick Cu pad on a 0.06-in (1.52-mm) thick FR4 PCB.
Pulse duration ≤ 100 μs, duty cycle ≤ 1%.
Figure 3-2 Top View