SLPS418A June 2013 – June 2014 CSD75207W15
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVD1D2 | Drain-to-Drain Voltage | VGS = 0 V, ID1D2 = –250 μA | –20 | V | |||
BVGSS | Gate-to-Source Voltage | VD1D2 = 0 V, IG = -250 μA | –6 | V | |||
IDDS | Drain-to-Drain Leakage Current | VGS = 0 V, VD1D2 = –16 V | –1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VD1D2 = 0 V, VGS = –6 V | –100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VD1D2 = VGS, IDS = –250 μA | –0.6 | –0.8 | –1.1 | V | |
RD1D2(on) | Drain-to-Drain On-Resistance | VGS = –1.8 V, ID1D2 = –1 A | 119 | 162 | mΩ | ||
VGS = –2.5 V, ID1D2 = –1 A | 64 | 77 | mΩ | ||||
VGS = –4.5 V, ID1D2 = –1 A | 45 | 54 | mΩ | ||||
gfs | Transconductance | VD1D2 = –10 V, ID1D2 = –1 A | 6.2 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input Capacitance | VGS = 0 V, VD1D2 = –10 V, ƒ = 1 MHz |
458 | 595 | pF | ||
COSS | Output Capacitance | 225 | 293 | pF | |||
CRSS | Reverse Transfer Capacitance | 10.4 | 13.5 | pF | |||
Rg | Series Gate Resistance | 27 | Ω | ||||
Qg | Gate Charge Total (–4.5 V) | VD1D2 = –10 V, ID1D2 = –1 A |
2.9 | 3.7 | nC | ||
Qgd | Gate Charge – Gate to Drain | 0.4 | nC | ||||
Qgs | Gate Charge – Gate to Source | 0.7 | nC | ||||
Qg(th) | Gate Charge at Vth | 0.4 | nC | ||||
QOSS | Output Charge | VD1D2 = –9.5 V, VGS = 0 V | 3.1 | nC | |||
td(on) | Turn On Delay Time | VD1D2 = –10 V, VGS = –4.5 V, ID1D2 = –1 A, RG = 30 Ω |
12.8 | ns | |||
tr | Rise Time | 8.6 | ns | ||||
td(off) | Turn Off Delay Time | 32.1 | ns | ||||
tf | Fall Time | 16.0 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ID1D2 = –1 A, VGS = 0 V | –0.8 | –1 | V | ||
Qrr | Reverse Recovery Charge | Vdd = –10 V, IF = –1 A, di/dt = 200 A/μs | 10.5 | nC | |||
trr | Reverse Recovery Time | Vdd = –10 V, IF = –1 A, di/dt = 200 A/μs | 23 | ns |
THERMAL METRIC | TYPICAL VALUE | UNIT | |||
---|---|---|---|---|---|
R θJA | Junction-to-Ambient Thermal Resistance(1)(3) | 70 | °C/W | ||
Junction-to-Ambient Thermal Resistance (2)(3) | 165 |
|
Typ RθJA = 70°C/W when mounted on 1-inch2 of 2 oz. Cu. |
|
Typ RθJA = 165°C/W when mounted on minimum pad area of 2-oz. Cu. |