SLPS494C November 2014 – November 2023 CSD83325L
PRODUCTION DATA
This 12-V, 9.9-mΩ, 2.2-mm × 1.15-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small footprint and common drain configuration make the device ideal for battery pack applications in small handheld devices.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VS1S2 | Source-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 8.4 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.9 | nC | |
RS1S2(on) | Source-to-Source On Resistance | VGS = 2.5 V | 17.5 | mΩ |
VGS = 3.8 V | 10.9 | mΩ | ||
VGS = 4.5 V | 9.9 | mΩ | ||
VGS(th) | Threshold Voltage | 1.0 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD83325L | 3000 | 7-Inch Reel | 2.20-mm × 1.15-mm Land Grid Array (LGA) Package |
Tape and Reel |
CSD83325LT | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VS1S2 | Source-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | ±10 | V |
IS | Continuous Source Current(1) | 8 | A |
ISM | Pulsed Source Current(2) | 52 | A |
PD | Power Dissipation | 2.3 | W |
V(ESD) | Human-Body Model (HBM) | 2000 | V |
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
![]() |
![]() |