SLPS561 November 2015 CSD85302L
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
PIN NUMBER | NAME |
---|---|
1 | G1 |
2 | S2 |
3 | G2 |
4 | S1 |
Text added for spacing
Solder Mask Defined |
Scale: 50X |
Based on 0.1 mm thick stencil |
Pads 2 and 4: 81% printed on solder coverage by area |
Scale: 80X |
NOTES:
1. 10-sprocket hole-pitch cumulative tolerance ±0.2