SLPS264D October 2010 – May 2015 CSD86330Q3D
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range | VIN to PGND | –0.8 | 25 | V |
TG to TGR | –8 | 10 | V | |
BG to PGND | –8 | 10 | V | |
Pulsed Current Rating, IDM | 60 | A | ||
Power Dissipation, PD | 6 | W | ||
Avalanche Energy EAS | Sync FET, ID = 65 A, L = 0.1 mH | 211 | mJ | |
Control FET, ID = 42 A, L = 0.1 mH | 88 | |||
Operating junction, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Gate drive voltage, VGS | 4.5 | 8 | V | |
Input supply voltage, VIN | 22 | V | ||
Switching frequency, fSW | CBST = 0.1 µF (min) | 200 | 1500 | kHz |
Operating current | 20 | A | ||
Operating temperature, TJ | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (Min Cu)(2) | 135 | °C/W | ||
Junction-to-ambient thermal resistance (Max Cu)(2)(1) | 73 | ||||
RθJC | Junction-to-case thermal resistance (Top of package)(2) | 29 | |||
Junction-to-case thermal resistance (PGND Pin)(2) | 2.5 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power Loss, PLOSS(1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 15 A, fSW = 500 kHz, LOUT = 1 µH, TJ = 25ºC |
1.9 | W | ||
VIN Quiescent Current, IQVIN | TG to TGR = 0 V BG to PGND = 0 V |
10 | µA |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = 250 µA | 25 | 25 | V | |||||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 20 V | 1 | 1 | µA | |||||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = +10 / –8 | 100 | 100 | nA | |||||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = 250 µA | 0.9 | 1.4 | 2.1 | 0.9 | 1.1 | 1.6 | V | |
ZDS(on) | Effective AC On-Impedance | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 1 µH |
8.8 | 3.3 | mΩ | |||||
gƒs | Transconductance | VDS = 15 V, IDS = 14 A | 52 | 82 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input Capacitance(1) | VGS = 0 V, VDS = 12.5 V, ƒ = 1 MHz |
710 | 920 | 1280 | 1660 | pF | |||
COSS | Output Capacitance(1) | 350 | 455 | 680 | 880 | pF | ||||
CRSS | Reverse Transfer Capacitance(1) | 18 | 23 | 38 | 49 | pF | ||||
RG | Series Gate Resistance(1) | 1.5 | 3.0 | 1.2 | 2.4 | Ω | ||||
Qg | Gate Charge Total (4.5 V)(1) | VDS = 12.5 V, IDS = 14 A |
4.8 | 6.2 | 9.2 | 12 | nC | |||
Qgd | Gate Charge - Gate-to-Drain | 0.9 | 1.6 | nC | ||||||
Qgs | Gate Charge - Gate-to-Source | 1.6 | 2.1 | nC | ||||||
Qg(th) | Gate Charge at Vth | 0.9 | 1.2 | nC | ||||||
QOSS | Output Charge | VDS = 15.5 V, VGS = 0 V | 7.2 | 13.6 | nC | |||||
td(on) | Turn On Delay Time | VDS = 12.5 V, VGS = 4.5 V, IDS = 14 A, RG = 2 Ω |
4.9 | 5.3 | ns | |||||
tr | Rise Time | 7.5 | 6.3 | ns | ||||||
td(off) | Turn Off Delay Time | 8.5 | 15.8 | ns | ||||||
tƒ | Fall Time | 1.9 | 4.2 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode Forward Voltage | IDS = 14 A, VGS = 0 V | 0.85 | 1 | 0.8 | 1 | V | |||
Qrr | Reverse Recovery Charge | Vdd = 15.5 V, IF = 14 A, di/dt = 300 A/µs |
3.9 | 7.3 | nC | |||||
trr | Reverse Recovery Time | 13.9 | 19 | ns |
|
Max RθJA = 76°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
|
Max RθJA = 140°C/W when mounted on minimum pad area of 2 oz. (0.071 mm thick) Cu. |