SLPS665 March 2018 CSD86356Q5D
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 25 | V |
VSW to PGND | 25 | |||
VSW to PGND (10 ns) | 27 | |||
TG to TGR | –8 | 10 | ||
BG to PGND | –8 | 10 | ||
Pulsed current rating, IDM(2) | 120 | A | ||
Power dissipation, PD | 12 | W | ||
Avalanche energy, EAS | Sync FET, ID = 88 A, L = 0.1 mH | 387 | mJ | |
Control FET, ID = 45 A, L = 0.1 mH | 101 | |||
TJ and TSTG | Operating junction and storage temperature | –55 | 150 | °C |