Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD86360Q5D Synchronous Buck NexFET™ Power Block
1 Features
- Half-Bridge Power Block
- 91% System Efficiency at 25 A
- Up to 50-A Operation
- High-Frequency Operation (Up to 1.5 MHz)
- High-Density SON 5-mm × 6-mm Footprint
- Optimized for 5-V Gate Drive
- Low-Switching Losses
- Ultra-Low-Inductance Package
- RoHS Compliant
- Halogen Free
- Lead-Free Terminal Plating
2 Applications
- Synchronous Buck Converters
- High-Frequency Applications
- High-Current, Low Duty Cycle Applications
- Multiphase Synchronous Buck Converters
- POL DC-DC Converters
- IMVP, VRM, and VRD Applications