SLPS327B September 2012 – April 2018 CSD86360Q5D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Voltage | VIN to PGND | 25 | V | |
VSW to PGND | 25 | |||
VSW to PGND (10 ns) | 27 | |||
TG to TGR | –8 | 10 | ||
BG to PGND | –8 | 10 | ||
Pulsed current rating, IDM(2) | 120 | A | ||
Power dissipation, PD(3) | 13 | W | ||
Avalanche energy, EAS | Sync FET, ID = 110 A, L = 0.1 mH | 605 | mJ | |
Control FET, ID = 61 A, L = 0.1 mH | 186 | |||
Operating junction, TJ | –55 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |