SLPS283B September 2011 – February 2017 CSD87331Q3D
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Voltage | VIN to PGND | 30 | V | |
VSW to PGND | 30 | |||
VSW to PGND (10 ns) | 32 | |||
TG to TGR | –8 | 10 | ||
BG to PGND | –8 | 10 | ||
Pulsed current rating, IDM(2) | 45 | A | ||
Power dissipation, PD | 6 | W | ||
Avalanche energy, EAS | Sync FET, ID = 42 A, L = 0.1 mH | 88 | mJ | |
Control FET, ID = 24 A, L = 0.1 mH | 29 | |||
Operating junction, TJ | –55 | 150 | °C | |
Storage temperature, TSTG | –55 | 150 | °C |
PARAMETER | CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Gate drive voltage, VGS | 4.5 | 8 | V | |
Input supply voltage, VIN | 27 | V | ||
Switching frequency, ƒSW | CBST = 0.1 µF (min) | 1500 | kHz | |
Operating current | 15 | A | ||
Operating temperature, TJ | 125 | °C |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power loss, PLOSS(1) | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 10 A, ƒSW = 500 kHz, LOUT = 1 µH, TJ = 25°C |
1.3 | W | ||
VIN quiescent current, IQVIN | TG to TGR = 0 V BG to PGND = 0 V | 10 | µA |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(2) | 149 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(2)(1) | 80 | ||||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 36 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 3.1 |
PARAMETER | TEST CONDITIONS | Q1 Control FET | Q2 Sync FET | |||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | UNIT | ||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 µA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | µA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 V | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 µA | 1 | 2.1 | 0.8 | 1.2 | V | |||
ZDS(on) | Effective AC on-impedance | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 10 A, ƒSW = 500 kHz, LOUT = 1 µH |
18 | 5.5 | mΩ | |||||
gfs | Transconductance | VDS = 15 V, IDS = 8A | 26 | 48 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
432 | 518 | 926 | 1110 | pF | |||
COSS | Output capacitance | 158 | 190 | 378 | 454 | pF | ||||
CRSS | Reverse transfer capacitance | 7 | 9 | 24 | 30 | pF | ||||
RG | Series gate resistance | 5.2 | 6.5 | 0.7 | 1.5 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 8 A |
2.7 | 3.2 | 6.4 | 7.7 | nC | |||
Qgd | Gate charge gate-to-drain | 0.4 | 1.1 | nC | ||||||
Qgs | Gate charge gate-to-source | 0.9 | 1.5 | nC | ||||||
Qg(th) | Gate charge at Vth | 0.5 | 0.8 | nC | ||||||
QOSS | Output charge | VDS = 14 V, VGS = 0 V | 3.6 | 7.7 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 8 A, RG = 2 Ω |
3.4 | 3.8 | ns | |||||
tr | Rise time | 4.5 | 4.7 | ns | ||||||
td(off) | Turnoff delay time | 7.4 | 11.2 | ns | ||||||
tf | Fall time | 1.3 | 2.4 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 8 A, VGS = 0 V | 0.85 | 1 | 0.85 | 1 | V | |||
Qrr | Reverse recovery charge | VDS = 14 V, IF = 8 A, di/dt = 300 A/µs |
4 | 5.9 | nC | |||||
trr | Reverse recovery time | 10 | 13 | ns |
|
Max RθJA = 80°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
|
Max RθJA = 149°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |