The CSD87335Q3D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm × 3.3-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller or driver.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87335Q3D | 13-Inch Reel | 2500 | SON
3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD87335Q3DT | 7-Inch Reel | 250 |