Refer to the PDF data sheet for device specific package drawings
The CSD87350Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller or driver.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87350Q5D | 13-Inch Reel | 2500 | SON 5-mm × 6-mm Plastic Package |
Tape and Reel |
Changes from D Revision (September 2014) to E Revision
Changes from C Revision (October 2011) to D Revision
Changes from B Revision (September 2011) to C Revision
Changes from A Revision (August 2011) to B Revision
Changes from * Revision (March 2011) to A Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 30 | V | |
TG to TGR | –8 | 10 | V | ||
BG to PGND | –8 | 10 | V | ||
IDM | Pulsed current rating(2) | 120 | A | ||
PD | Power dissipation | 12 | W | ||
EAS | Avalanche energy | Sync FET, ID = 105 A, L = 0.1 mH | 551 | mJ | |
Control FET, ID = 60 A, L = 0.1 mH | 180 | ||||
TJ | Operating junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –55 | 150 | °C |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VGS | Gate drive voltage | 4.5 | 8 | V | ||
VIN | Input supply voltage | 27 | V | |||
ƒSW | Switching frequency CBST = 0.1 μF (min) | 200 | 1500 | kHz | ||
Operating current | 40 | A | ||||
TJ | Operating temperature | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (min Cu)(1)(2) | 102 | °C/W | ||
Junction-to-ambient thermal resistance (max Cu)(1)(2) | 50 | °C/W | |||
RθJC | Junction-to-case thermal resistance (top of package)(2) | 20 | °C/W | ||
Junction-to-case thermal resistance (PGND pin)(2) | 2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power loss(1) | VIN = 12 V VGS = 5 V, VOUT = 1.3 V, IOUT = 25 A, ƒSW = 500 kHz, LOUT = 0.3 µH, TJ = 25°C |
3 | W | ||
IQVIN | VIN quiescent current | TG to TGR = 0 V ,BG to PGND = 0 V | 10 | µA |
PARAMETER | TEST CONDITIONS | Q1 CONTROL FET | Q2 SYNC FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 20 V | 1 | 1 | μA | |||||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = +10 / –8 | 100 | 100 | nA | |||||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = 250 μA | 1 | 2.1 | 0.75 | 1.4 | V | |||
ZDS(on)(1) | Effective AC on-impedance | VIN = 12 V, VGS = 5 V, VOUT = 1.3 V, IOUT = 20 A, ƒSW = 500 kHz, LOUT = 0.3 µH |
5 | 1.2 | mΩ | |||||
gƒs | Transconductance | VDS = 15 V, IDS = 20 A | 97 | 157 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
1360 | 1770 | 2950 | 3835 | pF | |||
COSS | Output capacitance | 565 | 735 | 1300 | 1690 | pF | ||||
CRSS | Reverse transfer capacitance | 19 | 25 | 50 | 65 | pF | ||||
RG | Series gate resistance | 1.3 | 3 | 0.8 | 2 | Ω | ||||
Qg | Gate charge total (4.5 V) | VDS = 15 V, IDS = 20 A |
8.4 | 10.9 | 20 | 26 | nC | |||
Qgd | Gate charge gate-to-drain | 1.6 | 3.6 | nC | ||||||
Qgs | Gate charge gate-to-source | 2.6 | 4.3 | nC | ||||||
Qg(th) | Gate charge at Vth | 1.6 | 2.3 | nC | ||||||
QOSS | Output charge | VDS = 17 V, VGS = 0 V | 9.7 | 28 | nC | |||||
td(on) | Turnon delay time | VDS = 15 V, VGS = 4.5 V, IDS = 20 A, RG = 2 Ω |
7 | 8 | ns | |||||
tr | Rise time | 17 | 10 | ns | ||||||
td(off) | Turnoff delay time | 13 | 33 | ns | ||||||
tƒ | Fall time | 2.3 | 4.7 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode forward voltage | IDS = 20 A, VGS = 0 V | 0.85 | 1 | 0.77 | 1 | V | |||
Qrr | Reverse recovery charge | Vdd = 17 V, IF = 20 A, di/dt = 300 A/μs |
12.5 | 32 | nC | |||||
trr | Reverse recovery time | 22 | 28 | ns |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 102°C/W when mounted on minimum pad area of 2-oz (0.071-mm) thick Cu. |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.3 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.3 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
ƒSW = 500 kHz | LOUT = 0.3 µH |
VIN = 12 V | VOUT = 1.3 V | LOUT = 0.3 µH |
ƒSW = 500 kHz | IOUT = 40 A |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
ƒSW = 500 kHz | IOUT = 40 A |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.3 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V |
ƒSW = 500 kHz | LOUT = 0.3 µH |
VIN = 12 V | VGS = 5 V | VOUT = 1.3 V | ||
LOUT = 0.3 µH | IOUT = 40 A |
VIN = 12 V | VGS = 5 V | ƒSW = 500 kHz |
LOUT = 0.3 µH | IOUT = 40 A |
VDS = 5 V | ||
ID = 20 A | VDD = 15 V | |
ƒ = 1 MHz | VGS = 0 | |
ID = 250 µA | ||
ID = 20 A | VGS = 8 V | |
VDS = 5 V | ||
ID = 20 A | VDD = 15 V | |
ƒ = 1 MHz | VGS = 0 | |
ID = 250 µA | ||
ID = 20 A | VGS = 8 V | |