Refer to the PDF data sheet for device specific package drawings
This 30-V, 6.6-mΩ, 3.37-mm × 1.47-mm LGA Dual NexFET™ power MOSFET is designed to minimize resistance and gate charge in a small footprint. Its small size and common drain configuration make the device ideal for multi-cell battery pack applications and small handheld devices.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VS1S2 | Source-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 15 | nC | |
Qgd | Gate Charge Gate-to-Drain | 6.0 | nC | |
RS1S2(on) | Source-to-Source On-Resistance | VGS = 4.5 V | 9.3 | mΩ |
VGS = 10 V | 6.6 | |||
VGS(th) | Threshold Voltage | 1.8 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87501L | 7-Inch Reel | 3000 | 3.37 mm × 1.47 mm
Land Grid Array Package |
Tape
and Reel |
CSD87501LT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VS1S2 | Source-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
IS | Continuous Source Current(1) | 14 | A |
ISM | Pulsed Source Current(2) | 72 | A |
PD | Power Dissipation | 2.5 | W |
V(ESD) | Human-Body Model (HBM) | 2 | kV |
TJ,
Tstg |
Operating Junction,
Storage Temperature |
–55 to 150 | °C |