The CSD87503Q3E is a 30-V, 13.5-mΩ, common source, dual N-channel device designed for USB Type-C/PD and battery protection. This SON 3.3 × 3.3 mm device has low drain-to-drain on-resistance that minimizes losses and offers low component count for space constrained applications.
TA = 25°C | VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 13.4 | nC | |
Qgd | Gate Charge Gate-to-Drain | 5.8 | nC | |
RDD(on) | Drain-to-Drain On-Resistance | VGS = 4.5 V | 17.3 | mΩ |
VGS = 10 V | 13.5 | |||
VGS(th) | Threshold Voltage | 1.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD87503Q3E | 2500 | 13-Inch Reel | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD87503Q3ET | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID1, D2 | Continuous Drain-to-Drain Current (Package Limited) | 10 | A |
IDS | Continuous Drain-to-Source Current (Package Limited) | 1.5 | A |
ID1, D2M | Pulsed Drain-to-Drain Current,(1) | 89 | A |
PD | Power Dissipation(2) | 2.6 | W |
PD | Power Dissipation, TC = 25°C | 15.6 | W |
TJ , Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
DATE | REVISION | NOTES |
---|---|---|
September 2017 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage(1) | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current(1) | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-source leakage current(1) | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage(1) | VDS = VGS, ID = 250 μA | 1.3 | 1.7 | 2.1 | V | |
RDD(on) | Drain-to-drain on-resistance | VGS = 4.5 V, ID1D2 = 6 A | 17.3 | 21.9 | mΩ | ||
VGS = 10 V, ID1D2 = 6 A | 13.5 | 16.9 | |||||
gfs | Transconductance | VDS = 3 V, ID1D2 = 6 A | 24 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VD1D2 = 15 V, ƒ = 1 MHz | 782 | 1020 | pF | ||
COSS | Output capacitance | 157 | 204 | pF | |||
CRSS | Reverse transfer capacitance | 149 | 194 | pF | |||
Rg | Series gate resistance(1) | 1.5 | 3.0 | Ω | |||
Qg | Gate charge total (4.5 V) | VD1D2 = 15 V, ID1D2 = 6 A | 13.4 | 17.4 | nC | ||
Gate charge total (10 V) | 32.9 | 42.8 | |||||
Qgd | Gate charge gate-to-drain | 5.8 | nC | ||||
Qgs | Gate charge gate-to-source | 4.8 | nC | ||||
Qg(th) | Gate charge at Vth | 1.0 | nC | ||||
QOSS | Output charge | VD1D2 = 15 V, VGS = 0 V | 4.3 | nC | |||
td(on) | Turnon delay time | VD1D2 = 15 V, VGS = 10 V, ID1D2 = 6 A, RG = 0 Ω |
10 | ns | |||
tr | Rise time | 40 | ns | ||||
td(off) | Turnoff delay time | 25 | ns | ||||
tf | Fall time | 8 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage(1) | ID = 0.5 A, VGS = 0 V | 0.75 | 0.95 | V | ||
Qrr | Reverse recovery charge(1) | VDS = 15 V, IF = 6 A, di/dt = 300 A/μs | 9.2 | nC | |||
trr | Reverse recovery time(1) | 14 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 8 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 60 | °C/W |
![]() |
Max RθJA = 60°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 185°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |
Note: Measurement taken with both gates tied together |
ID1D2 = 6 A | VD1D2 = 15 V |
ID = 250 µA |
ID1D2 = 6 A | VD1D2 = 15 V | ||
Note: Measurement taken with both gates tied together |
Single pulse, max RθJC = 8°C/W | ||
VD1D2 = 5 V | ||