STATIC CHARACTERISTICS |
BVDSS |
Drain-to-source voltage(1) |
VGS = 0 V, ID = 250 μA |
30 |
|
|
V |
IDSS |
Drain-to-source leakage current(1) |
VGS = 0 V, VDS = 24 V |
|
|
1 |
μA |
IGSS |
Gate-to-source leakage current(1) |
VDS = 0 V, VGS = 20 V |
|
|
100 |
nA |
VGS(th) |
Gate-to-source threshold voltage(1) |
VDS = VGS, ID = 250 μA |
1.3 |
1.7 |
2.1 |
V |
RDD(on) |
Drain-to-drain on-resistance |
VGS = 4.5 V, ID1D2 = 6 A |
|
17.3 |
21.9 |
mΩ |
VGS = 10 V, ID1D2 = 6 A |
|
13.5 |
16.9 |
gfs |
Transconductance |
VDS = 3 V, ID1D2 = 6 A |
|
24 |
|
S |
DYNAMIC CHARACTERISTICS |
CISS |
Input capacitance |
VGS = 0 V, VD1D2 = 15 V, ƒ = 1 MHz |
|
782 |
1020 |
pF |
COSS |
Output capacitance |
|
157 |
204 |
pF |
CRSS |
Reverse transfer capacitance |
|
149 |
194 |
pF |
Rg |
Series gate resistance(1) |
|
|
1.5 |
3.0 |
Ω |
Qg |
Gate charge total (4.5 V) |
VD1D2 = 15 V, ID1D2 = 6 A |
|
13.4 |
17.4 |
nC |
Gate charge total (10 V) |
|
32.9 |
42.8 |
Qgd |
Gate charge gate-to-drain |
|
5.8 |
|
nC |
Qgs |
Gate charge gate-to-source |
|
4.8 |
|
nC |
Qg(th) |
Gate charge at Vth |
|
1.0 |
|
nC |
QOSS |
Output charge |
VD1D2 = 15 V, VGS = 0 V |
|
4.3 |
|
nC |
td(on) |
Turnon delay time |
VD1D2 = 15 V, VGS = 10 V, ID1D2 = 6 A, RG = 0 Ω |
|
10 |
|
ns |
tr |
Rise time |
|
40 |
|
ns |
td(off) |
Turnoff delay time |
|
25 |
|
ns |
tf |
Fall time |
|
8 |
|
ns |
DIODE CHARACTERISTICS |
VSD |
Diode forward voltage(1) |
ID = 0.5 A, VGS = 0 V |
|
0.75 |
0.95 |
V |
Qrr |
Reverse recovery charge(1) |
VDS = 15 V, IF = 6 A, di/dt = 300 A/μs |
|
9.2 |
|
nC |
trr |
Reverse recovery time(1) |
|
14 |
|
ns |