SLPS456A February 2014 – December 2023 CSD88539ND
PRODUCTION DATA
This dual SO-8, 60 V, 23 mΩ NexFET™ power MOSFET is designed to serve as a half bridge in low-current motor control applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V | |
Qg | Gate Charge Total (10 V) | 7.2 | nC | |
Qgd | Gate Charge Gate to Drain | 1.1 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V | 27 | mΩ |
VGS = 10 V | 23 | mΩ | ||
VGS(th) | Threshold Voltage | 3.0 | V |
Device | Qty | Media | Package | Ship |
---|---|---|---|---|
CSD88539ND | 2500 | 13-Inch Reel | SO-8 Plastic Package | Tape and Reel |
CSD88539NDT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 60 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package limited) | 15 | A |
Continuous Drain Current (Silicon limited), TC = 25°C | 11.7 | ||
Continuous Drain Current(1) | 6.3 | ||
IDM | Pulsed Drain Current (2) | 46 | A |
PD | Power Dissipation(1) | 2.1 | W |
TJ, TSTG | Operating Junction and Storage Temperature Range | –55 to 150 | °C |
EAS | Avalanche Energy, single pulse ID = 22 A, L = 0.1 mH, RG = 25 Ω |
24 | mJ |