SLPS456A February 2014 – December 2023 CSD88539ND
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, ID = 250 μA | 60 | V | |||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 48 V | 1 | μA | |||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, ID = 250 μA | 2.6 | 3.0 | 3.6 | V | |
RDS(on) | Drain-to-Source On Resistance | VGS = 6 V, ID = 5 A | 27 | 34 | mΩ | ||
VGS = 10 V, ID = 5 A | 23 | 28 | mΩ | ||||
gfs | Transconductance | VDS = 30 V, ID = 5 A | 19 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input Capacitance | VGS = 0 V, VDS = 30 V, ƒ = 1 MHz | 570 | 741 | pF | ||
Coss | Output Capacitance | 70 | 91 | pF | |||
Crss | Reverse Transfer Capacitance | 2.0 | 2.6 | pF | |||
RG | Series Gate Resistance | 6.6 | 13.2 | Ω | |||
Qg | Gate Charge Total (10 V) | VDS = 30 V, ID = 5 A | 7.2 | 9.4 | nC | ||
Qgd | Gate Charge Gate to Drain | 1.1 | nC | ||||
Qgs | Gate Charge Gate to Source | 2.7 | nC | ||||
Qg(th) | Gate Charge at Vth | 1.8 | nC | ||||
Qoss | Output Charge | VDS = 30 V, VGS = 0 V | 9.6 | nC | |||
td(on) | Turn On Delay Time | VDS = 30 V, VGS = 10 V, IDS = 5 A, RG = 0 Ω | 5 | ns | |||
tr | Rise Time | 9 | ns | ||||
td(off) | Turn Off Delay Time | 14 | ns | ||||
tf | Fall Time | 4 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode Forward Voltage | ISD = 5 A, VGS = 0 V | 0.8 | 1 | V | ||
Qrr | Reverse Recovery Charge | VDS= 30 V, IF = 5A, di/dt = 300A/μs | 37 | nC | |||
trr | Reverse Recovery Time | 21 | ns |