SLPS598E May 2017 – June 2024 CSD88584Q5DC
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In the Section 5.6 section above, the estimated power loss of the CSD88584Q5DC would increase to 6.7W. In addition, the maximum allowable board temperature would have to increase by 2.7°C. In Figure 5-5, the SOA graph was adjusted accordingly.
In this design example, the SOA board/ambient temperature adjustment yields a decrease of allowed junction temperature of 2.7°C from 121.0°C to 118.3°C. Now it is known that the intersection of the case and PCB temperatures on the TX line must stay below this point. For instance, if the power block case is observed operating at 124°C, the PCB temperature must in turn be kept under 115°C to maintain this crossover point.