Refer to the PDF data sheet for device specific package drawings
The CSD88599Q5DC 60V power block is an optimized design for high-current motor control applications, such as handheld, cordless garden and power tools. This device utilizes TI's stacked die technology in order to minimize parasitic inductances while offering a complete half bridge in a space saving thermally enhanced DualCool™ 5mm × 6mm package. With an exposed metal top, this power block device allows for simple heat sink application to draw heat out through the top of the package and away from the PCB, for superior thermal performance at the higher currents demanded by many motor control applications.
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD88599Q5DC | 2500 | 13 Inch Reel | SON 5.00mm × 6.00mm Plastic Package |
Tape and Reel |
CSD88599Q5DCT | 250 | 7 Inch Reel |