The CSD95372BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density Synchronous Buck converter. This product integrates the Driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD95372BQ5M | 13-Inch Reel | 2500 | SON 5 mm × 6 mm Package |
Tape and Reel |
CSD95372BQ5MT | 7-Inch Reel | 250 |
SPACER
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (March 2014) to A Revision
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN to PGND | –0.3 | 25 | V | |
VIN to VSW | –0.3 | 25 | V | |
VIN to VSW (10 ns) | –7 | 27 | V | |
VSW to PGND | –0.3 | 20 | V | |
VSW to PGND (10 ns) | –7 | 23 | V | |
VDD to PGND | –0.3 | 7 | V | |
ENABLE, PWM, FCCM. TAO, IOUT, REFIN to PGND | –0.3 | VDD + 0.3 V | V | |
BOOT to BOOT_R(2) | –0.3 | VDD + 0.3 V | V | |
PD, power dissipation | 12 | W | ||
TJ, operating junction | –55 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –55 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM) | –2000 | 2000 | V |
Charged device model (CDM) | –500 | 500 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage(1) | 16 | V | ||
VOUT | Output voltage | 5.5 | V | ||
IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, VOUT = 1.2 V, ƒSW = 500 kHz, LOUT = 0.225 µH(2) |
60 | ||
IOUT-PK | Peak output current(3) | 90 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 1250 | kHz | |
On-time duty cycle | ƒSW = 1 MHz | 85 | % | ||
Minimum PWM on-time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance (top of package)(1) | 15 | °C/W | ||
RθJB | Junction-to-board thermal resistance(2) | 1.5 | °C/W |