SLPS458A December 2013 – August 2014 CSD95373AQ5M
PRODUCTION DATA.
The CSD95373AQ5M NexFET™ Power Stage is a highly-optimized design for use in a high-power, high-density Synchronous Buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. This combination produces high current, high efficiency, and high speed switching capability in a small 5 × 6 mm outline package. It also integrates the temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD95373AQ5M | 13-Inch Reel | 2500 | SON 5-mm × 6-mm Package |
Tape and Reel |
CSD95373AQ5MT | 7-Inch Reel | 250 |