SLPS446D April   2014  – December 2016 CSD95379Q3M
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
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Feature Description
      1. 7.2.1 Functional Description
        1. 7.2.1.1 Powering CSD95379Q3M and Gate Drivers
      2. 7.2.2 Undervoltage Lockout (UVLO) Protection
      3. 7.2.3 PWM Pin
      4. 7.2.4 SKIP# Pin
      5. 7.2.5 Zero Crossing (ZX) Operation
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power Loss Curves
      2. 8.1.2 Safe Operating Area (SOA) Curves
      3. 8.1.3 Normalized Curves
      4. 8.1.4 Calculating Power Loss and SOA
        1. 8.1.4.1 Design Example
        2. 8.1.4.2 Calculating Power Loss
        3. 8.1.4.3 Calculating SOA Adjustments
  9. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Electrical Performance
      2. 9.1.2 Thermal Performance
    2. 9.2 Layout Example
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Drawing
    2. 11.2 Recommended PCB Land Pattern
    3. 11.3 Recommended Stencil Opening

Package Options

Mechanical Data (Package|Pins)
  • DNS|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Description

Functional Block Diagram

CSD95379Q3M Block_Diagram.gif

Feature Description

Functional Description

Powering CSD95379Q3M and Gate Drivers

An external VDD voltage is required to supply the integrated gate driver IC and provide the necessary gate drive power for the MOSFETS. TI recommends a 1-µF, 10-V X5R or higher ceramic capacitor to bypass VDD pin to PGND. A bootstrap circuit to provide gate drive power for the control FET is also included. The bootstrap supply to drive the control FET is generated by connecting a 100-nF, 16-V X5R ceramic capacitor between BOOT and BOOT_R pins. An optional RBOOT resistor can be used to slow down the turnon speed of the control FET and reduce voltage spikes on the VSW node. A typical 1-Ω to 4.7-Ω value is a compromise between switching loss and VSW spike amplitude.

Undervoltage Lockout (UVLO) Protection

The UVLO comparator evaluates the VDD voltage level. As VVDD rises, both the control FET and sync FET gates hold actively low at all times until VVDD reaches the higher UVLO threshold (VUVLO_H). Then, the driver becomes operational and responds to PWM and SKIP# commands. If VDD falls below the lower UVLO threshold
(VUVLO_L = VUVLO_H – hysteresis), the device disables the driver and drives the outputs of the control FET and sync FET gates actively low. Figure 10 shows this function.

CAUTION

Do not start the driver in the very low power mode (SKIP# = Tri-state).

CSD95379Q3M v12218_lusba6.gif Figure 10. UVLO Operation

PWM Pin

The PWM pin incorporates an input tri-state function. The device forces the gate driver outputs to low when PWM is driven into the tri-state window and the driver enters a low-power state with zero exit latency. The pin incorporates a weak pullup to maintain the voltage within the tri-state window during low-power modes. Operation into and out of tri-state mode follows the timing diagram outlined in Figure 11.

When VDD reaches the UVLO_H level, a tri-state voltage range (window) is set for the PWM input voltage. The window is defined as the PWM voltage range between PWM logic high (VIH) and logic low (VIL) thresholds. The device sets high-level input voltage and low-level input voltage threshold levels to accommodate both 3.3-V (typical) and 5-V (typical) PWM drive signals.

When the PWM exits tri-state, the driver enters CCM for a period of 4 µs, regardless of the state of the SKIP# pin. Normal operation requires this time period in order for the auto-zero comparator to resume.

CSD95379Q3M PWM_TriState_Timing_Diagram.gif Figure 11. PWM Tri-State Timing Diagram

SKIP# Pin

The SKIP# pin incorporates the input tri-state buffer as PWM. The function is somewhat different. When SKIP# is low, the zero crossing (ZX) detection comparator is enabled, and DCM mode operation occurs if the load current is less than the critical current. When SKIP# is high, the ZX comparator disables, and the converter enters FCCM mode. When both SKIP# and PWM are tri-stated, normal operation forces the gate driver outputs low and the driver enters a low-power state. In the low-power state, the UVLO comparator remains off to reduce quiescent current. When SKIP# is pulled low, the driver wakes up and is able to accept PWM pulses in less than 50 µs.

Table 1 shows the logic functions of UVLO, PWM, SKIP#, the control FET gate, and the sync FET gate.

Table 1. Logic Functions of the Driver IC

UVLO PWM SKIP# Sync FET Gate Control FET Gate MODE
Active Low Low Disabled
Inactive Low Low High(1) Low DCM(1)
Inactive Low High High Low FCCM
Inactive High H or L Low High
Inactive Tri-state H or L Low Low LQ
Inactive Tri-state Low Low ULQ
Until zero crossing protection occurs.

Zero Crossing (ZX) Operation

The zero crossing comparator is adaptive for improved accuracy. As the output current decreases from a heavy load condition, the inductor current also reduces and eventually arrives at a valley, where it touches zero current, which is the boundary between continuous conduction and discontinuous conduction modes. The SW pin detects the zero-current condition. When this zero inductor current condition occurs, the ZX comparator turns off the rectifying MOSFET.