SLPS671A
June 2017 – January 2018
CSD95495QVM
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Typical Power Stage Efficiency and Power Loss
4
Revision History
5
Pin Configuration and Functions
Pin Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
7
Application Schematic
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Community Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Mechanical, Packaging, and Orderable Information
9.1
Mechanical Drawing
9.2
Recommended PCB Land Pattern
9.3
Recommended Stencil Opening
Package Options
Mechanical Data (Package|Pins)
DMH|18
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slps671a_oa
slps671a_pm
1
Features
50-A Continuous Operating Current Capability
Over 93.5% System Efficiency at 25 A
High-Frequency Operation (up to 1.25 MHz)
Diode Emulation Function
Temperature Compensated Bi-Directional Current Sense
Analog Temperature Output
Fault Monitoring
3.3-V and 5-V PWM Signal Compatible
Tri-State PWM Input
Integrated Bootstrap Switch
Optimized Dead Time for Shoot-Through Protection
High-Density VSON 4-mm × 5-mm Footprint
Ultra-Low-Inductance Package
System Optimized PCB Footprint
RoHS Compliant – Lead-Free Terminal Plating
Halogen Free
Application Diagram