Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD96415RWJ Synchronous Buck NexFET™ Smart Power Stage
1 Feature
- Peak current rating: 80 A
- 16-V VIN, 25-V rated
high-side and low-side FET
- Peak efficiency (fSW =
600 kHz, LOUT = 150 nH): over 94%
- High-frequency operation (up to
1.75 MHz)
- Temperature compensated
bi-directional current sense
- Analog temperature output
- Fault monitoring
- 3.3-V and 5-V PWM signal
compatible
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized dead time for
shoot-through protection
- Packaging
- High-density, QFN 5-mm ×
6-mm
- Ultra-low-inductance
- System optimized PCB
footprint
- Thermally enhanced
topside cooling
- RoHS compliant, lead-free
terminal plating
- Halogen free
- 7-inch and 13-inch
reels
2 Applications
- Multiphase synchronous buck converters
- High-frequency applications
- High-current, low-duty cycle
applications
- Point-of-load (POL) DC-DC converters
- Memory and graphic cards
- Desktop and server V-Core synchronous
buck converters