SLPS747 January 2023 CSD96415
PRODUCTION DATA
The CSD96415RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver device and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
PART NUMBER(1) | PACKAGE | BODY SIZE |
---|---|---|
CSD96415RWJ | QFN | 5.00-mm × 6.00-mm |
CSD96415RWJT |