Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD96416 Synchronous Buck NexFET™ Smart Power Stage
1 Feature
- Peak current rating: 50 A
- 16-V VIN, 25-V high-side and low-side
FET
- Adjusted deadtime trim to improve transient
response with non-TI controller
- Peak efficiency (fSW = 600 kHz,
LOUT = 150 nH): over 94%
- High-frequency operation (up to 1.75 MHz)
- Temperature compensated bi-directional current
sense
- Analog temperature output
- Fault monitoring
- 3.3-V and 5-V PWM signal compatible
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized dead-time for shoot-through
protection
- High-density, QFN 5-mm × 6-mm footprint
- Ultra-low-inductance package
- System optimized PCB footprint
- Thermally enhanced topside cooling
- RoHS compliant, lead-free terminal plating
- Halogen free
2 Applications
- Multiphase synchronous buck converters
- High-frequency applications
- High-current, low-duty cycle
applications
- Point-of-load (POL) DC-DC converters
- Memory and graphic cards
- Desktop and server V-Core synchronous
buck converters