SLPS760
January 2023
CSD96416
PRODUCTION DATA
1
Feature
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
6.1
Package Option Addendum
6.2
Tape and Reel Information
6.3
Mechanical Drawing
6.4
Recommended PCB Land Pattern
6.5
Recommended Stencil Opening
Package Options
Mechanical Data (Package|Pins)
RWJ|41
Thermal pad, mechanical data (Package|Pins)
1
Feature
Peak current rating: 50 A
16-V V
IN
, 25-V high-side and low-side FET
Adjusted deadtime trim to improve transient response with non-TI controller
Peak efficiency (f
SW
= 600 kHz, L
OUT
= 150 nH): over 94%
High-frequency operation (up to 1.75 MHz)
Temperature compensated bi-directional current sense
Analog temperature output
Fault monitoring
3.3-V and 5-V PWM signal compatible
Tri-state PWM input
Integrated bootstrap switch
Optimized dead-time for shoot-through protection
High-density, QFN 5-mm × 6-mm footprint
Ultra-low-inductance package
System optimized PCB footprint
Thermally enhanced topside cooling
RoHS compliant, lead-free terminal plating
Halogen free