SLPS760 January 2023 CSD96416
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CSD96416RWJ | VQFN-CLIP | RWJ | 41 | 2500 | 330 | 12.4 | 5.30 | 6.30 | 1.20 | 8.00 | 12.00 |
Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
CSD96416RWJ | VQFN-CLIP | RWJ | 41 | 2500 | 367 | 367 | 38 |