SLPS714A
January 2019 – March 2019
CSD96497Q5MC
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Application
Typical Power Stage Efficiency
4
Revision History
5
Device and Documentation Support
5.1
Trademarks
5.2
Electrostatic Discharge Caution
5.3
Glossary
6
Mechanical, Packaging, and Orderable Information
6.1
Mechanical Drawing
6.2
Recommended PCB Land Pattern
6.3
Recommended Stencil Opening
7
Package Option Addendum
7.1
Packaging Information
7.2
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
DMC|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slps714a_oa
1
Features
65-A continuous operating current capability
Over 93.5% system efficiency at 30 A
High-frequency operation (up to 1.25 MHz)
Diode emulation mode with FCCM
Temperature compensated bi-directional current sense
Analog temperature output
Fault monitoring - OTP, HS OCP, and short circuit protection
3.3-V and 5-V PWM signal compatible
Tri-state PWM input
Integrated bootstrap switch
Optimized dead time for shoot-through protection
High-density QFN 5-mm × 6-mm Footprint
Ultra-low-inductance package
System optimized PCB footprint
DualCool™ packaging
RoHS compliant, lead-free terminal plating
Halogen free