SLPS714A January   2019  – March 2019 CSD96497Q5MC

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Simplified Application
      2.      Typical Power Stage Efficiency
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Trademarks
    2. 5.2 Electrostatic Discharge Caution
    3. 5.3 Glossary
  6. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Mechanical Drawing
    2. 6.2 Recommended PCB Land Pattern
    3. 6.3 Recommended Stencil Opening
  7. 7Package Option Addendum
    1. 7.1 Packaging Information
    2. 7.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • DMC|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The CSD96497 NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Device Information(1)

DEVICE MEDIA QTY PACKAGE SHIP
CSD96497Q5MC 13-in Reel 2500 QFN
5.00-mm × 6.00-mm
Tape and Reel
CSD96497Q5MCT 7-in Reel 250
  1. For all available packages, see the orderable addendum at the end of the data sheet.