SLPS714A January   2019  – March 2019 CSD96497Q5MC

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
    1.     Device Images
      1.      Simplified Application
      2.      Typical Power Stage Efficiency
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Trademarks
    2. 5.2 Electrostatic Discharge Caution
    3. 5.3 Glossary
  6. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Mechanical Drawing
    2. 6.2 Recommended PCB Land Pattern
    3. 6.3 Recommended Stencil Opening
  7. 7Package Option Addendum
    1. 7.1 Packaging Information
    2. 7.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
  • DMC|12
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • 65-A continuous operating current capability
  • Over 93.5% system efficiency at 30 A
  • High-frequency operation (up to 1.25 MHz)
  • Diode emulation mode with FCCM
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring - OTP, HS OCP, and short circuit protection
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead time for shoot-through protection
  • High-density QFN 5-mm × 6-mm Footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • DualCool™ packaging
  • RoHS compliant, lead-free terminal plating
  • Halogen free