The CSD97374Q4M NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. In addition, the driver IC supports ULQ mode that enables Connected Standby for Windows™ 8. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP# is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). This combination produces a high-current, high-efficiency, and high-speed switching device in a small 3.5-mm × 4.5-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD97374Q4M | 2500 | 13-Inch Reel | SON 3.50-mm × 4.50-mm Plastic Package |
Tape and Reel |
.
.
Changes from C Revision (July 2013) to D Revision
Changes from B Revision (May 2013) to C Revision
Changes from A Revision (March 2013) to B Revision
Changes from * Revision (January 2013) to A Revision
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | Gate drive voltage | 4.5 | 5.5 | V | |
VIN | Input supply voltage | 24 | V | ||
IOUT | Continuous output current | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, ƒSW = 500 kHz, LOUT = 0.29 µH(1) |
25 | A | |
IOUT-PK | Peak output current(2) | 60 | A | ||
ƒSW | Switching frequency | CBST = 0.1 µF (min) | 2000 | kHz | |
On-time duty cycle | 85 | % | |||
Minimum PWM on-time | 40 | ns | |||
Operating temperature | –40 | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Thermal resistance, junction-to-case (top of package)(1) | 22.8 | °C/W | ||
RθJB | Thermal resistance, junction-to-board(2) | 2.5 | °C/W |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | ||||||
Power loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
2.3 | W | |||
Power loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
2.5 | W | |||
Power loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 15 A, ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 125°C |
2.8 | W | |||
VIN | ||||||
IQ | VIN quiescent current | PWM = floating, VDD = 5 V, VIN= 24 V | 1 | µA | ||
VDD | ||||||
IDD | Standby supply current | PWM = float, SKIP# = VDD or 0 V | 130 | µA | ||
SKIP# = float | 8 | |||||
IDD | Operating supply current | PWM = 50% duty cycle, ƒSW = 500 kHz | 8.2 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | ||||||
VDD rising | Power-on reset | 4.15 | V | |||
VDD falling | UVLO | 3.7 | V | |||
Hysteresis | 0.2 | mV | ||||
PWM AND SKIP# I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pullup to VDD | 1700 | kΩ | ||
Pulldown (to GND) | 800 | |||||
VIH | Logic level high | 2.65 | V | |||
VIL | Logic level low | 0.6 | V | |||
VIH | Hysteresis | 0.2 | V | |||
VTS | Tri-state voltage | 1.3 | 2 | V | ||
tTHOLD(off1) | Tri-state activation time (falling) PWM | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM | 60 | ns | |||
tTSKF | Tri-state activation time (falling) SKIP# | 1 | µs | |||
tTSKR | Tri-state activation time (rising) SKIP# | 1 | µs | |||
t3RD(PWM)(2) | Tri-state exit time PWM | 100 | ns | |||
t3RD(SKIP#)(2) | Tri-state exit time SKIP# | 50 | µs | |||
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK(2) | Reverse leakage | VBST – VDD = 25 V | 2 | µA |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
ƒSW = 500 kHz | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
IOUT = 25 A | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | ƒSW = 500 kHz |
IOUT = 25 A | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
IOUT = 25 A | LOUT = 0.29 µH |
ƒSW = 500 kHz | VDD = 5 V | VOUT = 1.8 V |
IOUT = 25 A | LOUT = 0.29 µH |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
ƒSW = 500 kHz | IOUT = 25 A |
VIN = 12 V | VDD = 5 V | VOUT = 1.8 V |
IOUT = 25 A | LOUT = 0.29 µH |