6.1 Absolute Maximum Ratings
TA = 25°C (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
VIN to PGND |
–0.3 |
30 |
V |
|
VSW to PGND , VIN to VSW |
–0.3 |
30 |
V |
|
VSW to PGND, VIN to VSW (< 10 ns) |
–7 |
33 |
V |
|
VDD to PGND |
–0.3 |
6 |
V |
|
PWM, SKIP# to PGND |
–0.3 |
6 |
V |
|
BOOT to PGND |
–0.3 |
35 |
V |
|
BOOT to PGND (< 10 ns) |
–2 |
38 |
V |
|
BOOT to BOOT_R |
–0.3 |
6 |
V |
|
BOOT to BOOT_R (duty cycle < 0.2%) |
|
8 |
V |
PD |
Power dissipation |
|
8 |
W |
TJ |
Operating temperature |
–40 |
150 |
°C |
TSTG |
Storage temperature |
–55 |
150 |
°C |
(1) Stresses above those listed in Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.