SLPS422B March 2013 – August 2016 CSD97376Q4M
PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | ||||||
Power loss(1) | VIN = 12 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 12 A,
ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
2.2 | W | |||
Power loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 12 A,
ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 25°C |
2.4 | W | |||
Power loss(2) | VIN = 19 V, VDD = 5 V, VOUT = 1.8 V, IOUT = 12 A,
ƒSW = 500 kHz, LOUT = 0.29 µH , TJ = 125°C |
3 | W | |||
VIN | ||||||
IQ | VIN quiescent current | PWM = floating, VDD = 5 V, VIN = 24 V | 1 | µA | ||
VDD | ||||||
IDD | Standby supply current | PWM = float, SKIP# = VDD or 0 V | 130 | µA | ||
SKIP# = float | 8 | |||||
IDD | Operating supply current | PWM = 50% duty cycle, ƒSW = 500 kHz | 5.3 | mA | ||
POWER-ON RESET AND UNDERVOLTAGE LOCKOUT | ||||||
VDD rising | Power-on reset | 4.15 | V | |||
VDD falling | UVLO | 3.7 | V | |||
Hysteresis | 0.2 | mV | ||||
PWM AND SKIP# I/O SPECIFICATIONS | ||||||
RI | Input impedance | Pullup to VDD | 1700 | kΩ | ||
Pulldown (to GND) | 800 | |||||
VIH | Logic level high | 2.65 | V | |||
VIL | Logic level low | 0.6 | V | |||
VIH | Hysteresis | 0.2 | V | |||
VTS | Tri-state voltage | 1.3 | 2 | V | ||
tTHOLD(off1) | Tri-state activation time (falling) PWM | 60 | ns | |||
tTHOLD(off2) | Tri-state activation time (rising) PWM | 60 | ns | |||
tTSKF | Tri-state activation time (falling) SKIP# | 1 | µs | |||
tTSKR | Tri-state activation time (rising) SKIP# | 1 | µs | |||
t3RD(PWM)(2) | Tri-state exit time PWM | 100 | ns | |||
t3RD(SKIP#)(2) | Tri-state exit time SKIP# | 50 | µs | |||
BOOTSTRAP SWITCH | ||||||
VFBST | Forward voltage | IF = 10 mA | 120 | 240 | mV | |
IRLEAK(2) | Reverse leakage | VBST – VDD = 25 V | 2 | µA |