SNVS801B April 2012 – January 2016 DAC101C081 , DAC101C081Q , DAC101C085
PRODUCTION DATA.
PIN | TYPE | EQUIVALENT CIRCUIT | DESCRIPTION | |||
---|---|---|---|---|---|---|
NAME | WSON | SOT | VSSOP | |||
ADR0 | 1 | 6 | 1 | Digital Input, three levels |
![]() |
Tri-state Address Selection Input. Sets the two Least Significant Bits (A1 and A0) of the 7-bit slave address. (see Table 1) |
ADR1 | — | — | 2 | Digital Input, three levels |
Tri-State Address Selection Input. Sets Bits A6 and A3 of the 7-bit slave address. (see Table 1) | |
GND | 4 | 3 | 5 | Ground | Ground for all on-chip circuitry | |
PAD | PAD | — | — | Ground | Exposed die attach pad can be connected to ground or left floating. Soldering the pad to the PCB offers optimal thermal performance and enhances package self-alignment during reflow. | |
SCL | 2 | 5 | 3 | Digital Input | ![]() |
Serial Clock Input. SCL is used together with SDA to control the transfer of data in and out of the device. |
SDA | 3 | 4 | 4 | Digital Input/Output |
Serial Data bi-directional connection. Data is clocked into or out of the internal 16-bit register relative to the clock edges of SCL. This is an open drain data line that must be pulled to the supply (VA) by an external pullup resistor. | |
VA | 5 | 2 | 6 | Supply | Power supply input. For the SOT and WSON versions, this supply is used as the reference. Must be decoupled to GND. | |
VOUT | 6 | 1 | 8 | Analog Output | Analog Output Voltage | |
VREF | — | — | 7 | Supply | Unbufferred reference voltage. For the VSSOP-8, this supply is used as the reference. VREF must be free of noise and decoupled to GND. |