SNVS801B April 2012 – January 2016 DAC101C081 , DAC101C081Q , DAC101C085
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VA | −0.3 | 6.5 | V | ||
Voltage on any input pin | −0.3 | 6.5 | V | ||
Input current at any pin(3) | ±10 | mA | |||
Package input current(3) | ±20 | mA | |||
Power consumption at TA = 25°C | See (4) | ||||
Operating junction temperature | 150 | °C | |||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
DAC081C081 in NGF Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 2 and 3 | ±2500 | V |
Pins 2 and 3 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 2 and 3 | ±1000 | |||
Pins 2 and 3 | ±1000 | ||||
Machine model (MM) | All pins except 2 and 3 | ±250 | |||
Pins 2 and 3 | ±350 | ||||
DAC081C081 in DDC Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 4 and 5 | ±2500 | V |
Pins 4 and 5 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 4 and 5 | ±1000 | |||
Pins 4 and 5 | ±1000 | ||||
Machine model (MM) | All pins except 4 and 5 | ±250 | |||
Pins 4 and 5 | ±350 | ||||
DAC081C085 in DGK Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 3 and 4 | ±2500 | V |
Pins 3 and 4 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 3 and 4 | ±1000 | |||
Pins 3 and 4 | ±1000 | ||||
Machine model (MM) | All pins except 3 and 4 | ±250 | |||
Pins 3 and 4 | ±350 |
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Operating temperature range | −40 | TA | 125 | °C |
Supply voltage, VA | 2.7 | 5.5 | V | |
Reference voltage, VREFIN | 1 | VA | V | |
Digital input voltage(2)(3) | 0 | 5.5 | V | |
Output load | 0 | 1500 | pF |
THERMAL METRIC(1)(2)(3) | DAC101C081 | DAC101C081, DAC101C081Q | DAC101C085 | UNIT | |
---|---|---|---|---|---|
DDC (SOT) | NGF (WSON) | DGK (VSSOP) | |||
6 PINS | 6 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 250 | 190 | 240 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1)
|
MAX(1)
|
UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE | |||||||
Resolution | 10 | Bits | |||||
Monotonicity | 10 | Bits | |||||
INL | Integral non-linearity | +0.6 | +2 | LSB | |||
−2 | −0.4 | LSB | |||||
DNL | Differential non-linearity | +0.12 | +0.3 | LSB | |||
−0.2 | −0.04 | LSB | |||||
ZE | Zero code error | IOUT = 0 | +1.1 | +10 | mV | ||
FSE | Full-scale error | IOUT = 0 | −0.1 | −0.7 | %FSR | ||
GE | Gain error | All ones loaded to DAC register | −0.2 | −0.7 | %FSR | ||
ZCED | Zero code error drift | −20 | µV/°C | ||||
TC GE | Gain error tempco | VA = 3 V | −0.7 | ppm FSR/°C | |||
VA = 5 V | −1 | ppm FSR/°C | |||||
ANALOG OUTPUT CHARACTERISTICS (VOUT) | |||||||
Output voltage range(2) | DAC101C085 | 0 | VREF | V | |||
DAC101C081 | 0 | VA | V | ||||
ZCO | Zero code output | VA = 3 V, IOUT = 200 µA | 1.3 | mV | |||
VA = 5 V, IOUT = 200 µA | 7.0 | mV | |||||
FSO | Full scale output | VA = 3 V, IOUT = 200 µA | 2.984 | V | |||
VA = 5 V, IOUT = 200 µA | 4.989 | V | |||||
IOS | Output short circuit current (ISOURCE) |
VA = 3 V, VOUT = 0 V, Input code = FFFh. |
56 | mA | |||
VA = 5 V, VOUT = 0 V, Input code = FFFh. |
69 | mA | |||||
IOS | Output short circuit current (ISINK) |
VA = 3 V, VOUT = 3 V, Input code = 000h. |
−52 | mA | |||
VA = 5 V, VOUT = 5 V, Input code = 000h. |
−75 | mA | |||||
IO | Continuous output current (2) |
Available on the DAC output | 11 | mA | |||
CL | Maximum load capacitance | RL = ∞ | 1500 | pF | |||
RL = 2 kΩ | 1500 | pF | |||||
ZOUT | DC output impedance | 7.5 | Ω | ||||
REFERENCE INPUT CHARACTERISTICS- (DAC101C085 only) | |||||||
VREF | Input range inimum | 1 | 0.2 | V | |||
Input range maximum | VA | V | |||||
Input impedance | 120 | kΩ | |||||
LOGIC INPUT CHARACTERISTICS (SCL, SDA) | |||||||
VIH | Input high voltage | 0.7 × VA | V | ||||
VIL | Input low voltage | 0.3 × VA | V | ||||
IIN | Input current | ±1 | µA | ||||
CIN | Input pin capacitance(2) | 3 | pF | ||||
VHYST | Input hysteresis | 0.1 × VA | V | ||||
LOGIC INPUT CHARACTERISTICS (ADR0, ADR1) | |||||||
VIH | Input high voltage | VA– 0.5 | V | ||||
VIL | Input low voltage | 0.5 | V | ||||
IIN | Input current | ±1 | µA | ||||
LOGIC OUTPUT CHARACTERISTICS (SDA) | |||||||
VOL | Output low voltage | ISINK = 3 mA | 0.4 | V | |||
ISINK = 6 mA | 0.6 | V | |||||
IOZ | High-impedence output leakage current |
±1 | µA | ||||
POWER REQUIREMENTS | |||||||
VA | Supply voltage minimum | 2.7 | V | ||||
Supply voltage maximum | 5.5 | V | |||||
Normal -- VOUT set to midscale. 2-wire interface quiet (SCL = SDA = VA). (output unloaded) | |||||||
IST_VA-1 | VADAC101C081 supply current | VA = 2.7 V to 3.6 V | 105 | 156 | µA | ||
VA = 4.5 V to 5.5 V | 132 | 214 | µA | ||||
IST_VA-5 | VADAC101C085 supply current | VA = 2.7 V to 3.6 V | 86 | 118 | µA | ||
VA = 4.5 V to 5.5 V | 98 | 152 | µA | ||||
IST_VREF | VREF supply current (DAC101C085 only) |
VA = 2.7 V to 3.6 V | 37 | 43 | µA | ||
VA = 4.5 V to 5.5 V | 53 | 61 | µA | ||||
PST | Power consumption (VA & VREF for DAC101C085) |
VA = 3 V | 380 | µW | |||
VA = 5 V | 730 | µW | |||||
Continuous Operation -- 2-wire interface actively addressing the DAC and writing to the DAC register. (output unloaded) | |||||||
ICO_VA-1 | VADAC101C081 supply current | fSCL = 400 kHz | VA = 2.7 V to 3.6 V | 134 | 220 | µA | |
VA = 4.5 V to 5.5 V | 192 | 300 | µA | ||||
fSCL = 3.4 MHz | VA = 2.7 V to 3.6 V | 225 | 320 | µA | |||
VA = 4.5 V to 5.5 V | 374 | 500 | µA | ||||
ICO_VA-5 | VADAC101C085 supply current | fSCL = 400 kHz | VA = 2.7 V to 3.6 V | 101 | 155 | µA | |
VA = 4.5 V to 5.5 V | 142 | 220 | µA | ||||
fSCL = 3.4 MHz | VA = 2.7 V to 3.6 V | 193 | 235 | µA | |||
VA = 4.5 V to 5.5 V | 325 | 410 | µA | ||||
ICO_VREF | VREF supply current (DAC101C085 only) |
VA = 2.7 V to 3.6 V | 33.5 | 55 | µA | ||
VA = 4.5 V to 5.5 V | 49.5 | 71.4 | µA | ||||
PCO | Power consumption (VA & VREF for DAC101C085) |
fSCL = 400 kHz | VA = 3 V | 480 | µW | ||
VA = 5 V | 1.06 | mW | |||||
fSCL = 3.4 MHz | VA = 3 V | 810 | µW | ||||
VA = 5 V | 2.06 | mW | |||||
Power Down -- 2-wire interface quiet (SCL = SDA = VA) after PD mode written to DAC register. (output unloaded) | |||||||
IPD | Supply current (VA & VREF for DAC101C085) |
All power-down modes | VA = 2.7 V to 3.6 V | 0.13 | 1.52 | µA | |
VA = 4.5 V to 5.5 V | 0.15 | 3.25 | µA | ||||
PPD | Power consumption (VA & VREF for DAC101C085) |
All power-down modes | VA = 3 V | 0.5 | µW | ||
VA = 5 V | 0.9 | µW |
PARAMETER | TEST CONDITIONS(6) | MIN | TYP(1) | MAX(6)(1) | UNIT | ||
---|---|---|---|---|---|---|---|
ts | Output voltage settling time(2) | 100h to 300h code change RL = 2 kΩ, CL = 200 pF |
4.5 | 6 | µs | ||
SR | Output slew rate | 1 | V/µs | ||||
Glitch impulse | Code change from 200h to 1FFh | 12 | nV-sec | ||||
Digital feedthrough | 0.5 | nV-sec | |||||
Multiplying bandwidth(5) | VREF = 2.5 V ± 0.1 Vpp | 160 | kHz | ||||
Total harmonic distortion(5) | VREF = 2.5 V ± 0.1 Vpp input frequency = 10 kHz |
70 | dB | ||||
tWU | Wake-up time | VA = 3 V | 0.8 | µsec | |||
VA = 5 V | 0.5 | µsec | |||||
DIGITAL TIMING SPECS (SCL, SDA) | |||||||
fSCL | Serial clock frequency | Standard mode | 100 | kHz | |||
Fast mode | 400 | ||||||
High speed mode, Cb = 100 pF | 3.4 | MHz | |||||
High speed mode, Cb = 400 pF | 1.7 | ||||||
tLOW | SCL low time | Standard mode | 4.7 | µs | |||
Fast mode | 1.3 | ||||||
High speed mode, Cb = 100 pF | 160 | ns | |||||
High speed mode, Cb = 400 pF | 320 | ||||||
tHIGH | SCL high time | Standard mode | 4 | µs | |||
Fast mode | 0.6 | ||||||
High speed mode, Cb = 100 pF | 60 | ns | |||||
High speed mode, Cb = 400 pF | 120 | ||||||
tSU;DAT | Data set-up time | Standard mode | 250 | ns | |||
Fast mode | 100 | ||||||
High speed mode | 10 | ||||||
tHD;DAT | Data hold time | Standard mode | 0 | 3.45 | µs | ||
Fast mode | 0 | 0.9 | |||||
High speed mode, Cb = 100 pF | 0 | 70 | ns | ||||
High speed mode, Cb = 400 pF | 0 | 150 | |||||
tSU;STA | Set-up time for a start or a repeated start condition | Standard mode | 4.7 | µs | |||
Fast mode | 0.6 | ||||||
High speed mode | 160 | ns | |||||
tHD;STA | Hold time for a start or a repeated start condition | Standard mode | 4 | µs | |||
Fast mode | 0.6 | ||||||
High speed mode | 160 | ns | |||||
tBUF | Bus free time between a stop and start condition | Standard mode | 4.7 | µs | |||
Fast mode | 1.3 | ||||||
tSU;STO | Set-up time for a stop condition | Standard mode | 4 | µs | |||
Fast mode | 0.6 | ||||||
High speed mode | 160 | ns | |||||
trDA | Rise time of SDA signal | Standard mode | 1000 | ns | |||
Fast mode | 20 + 0.1Cb | 300 | ns | ||||
High speed mode, Cb = 100 pF | 10 | 80 | ns | ||||
High speed mode, Cb = 400 pF | 20 | 160 | ns | ||||
tfDA | Fall time of SDA signal | Standard mode | 250 | ns | |||
Fast mode | 20 + 0.1Cb | 250 | ns | ||||
High speed mode, Cb = 100 pF | 10 | 80 | ns | ||||
High speed mode, Cb = 400 pF | 20 | 160 | ns | ||||
trCL | Rise time of SCL signal | Standard mode | 1000 | ns | |||
Fast mode | 20 + 0.1Cb | 300 | ns | ||||
High speed mode, Cb = 100 pF | 10 | 40 | ns | ||||
High speed mode, Cb = 400 pF | 20 | 80 | ns | ||||
trCL1 | Rise time of SCL signal after a repeated start condition and after an acknowledge bit. | Standard mode | 1000 | ns | |||
Fast mode | 20 + 0.1Cb | 300 | ns | ||||
High speed mode, Cb = 100 pF | 10 | 80 | ns | ||||
High speed mode, Cb = 400 pF | 20 | 160 | ns | ||||
tfCL | Fall time of a SCL signal | Standard mode | 300 | ns | |||
Fast mode | 20 + 0.1Cb | 300 | ns | ||||
High speed mode, Cb = 100 pF | 10 | 40 | ns | ||||
High speed mode, Cb = 400 pF | 20 | 80 | ns | ||||
Cb | Capacitive load for each bus line (SCL and SDA) | 400 | pF | ||||
tSP | Pulse width of spike suppressed(4)(2) | Fast mode | 50 | ns | |||
High speed mode | 10 | ||||||
toutz | SDA output delay (see Section 1.9) | Fast mode | 87 | 270 | ns | ||
High speed mode | 38 | 60 |