SLASEL0B October 2019 – June 2020 DAC11001A , DAC81001 , DAC91001
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | EN_
TMP_ CAL |
0h | TNH_MASK | 0h | ||||||||||
R/W | W | R/W | W | R/W | W | ||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0h | LDAC
MODE |
FSDO | ENALMP | DSDO | FSET | VREFVAL | 0h | PDN | 0h | ||||||
W | R/W | W | R/W | W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Read/Write | R/W | N/A | Read when set to 1 or write when set to 0 |
30:24 | Address | W | N/A | 02h |
23 | EN_TMP_CAL | R/W | 0h | Enables and disables the temperature calibration feature
0 : Temperature calibration feature disabled (default) 1 : Temperature calibration feature enabled |
22:20 | 0h | W | N/A | N/A |
19-18 | TNH_MASK | R/W | 0h | Mask track and hold (TNH) circuit. This bit is writable only when FSET = 0 [fast-settling mode] and DIS_TNH = 0 [track-and-hold enabled]
00: TNH masked for code jump > 2^14 (default) 01: TNH masked for code jump > 2^15 10: TNH masked for code jump > 2^13 11: TNH masked for code jump > 2^12 |
17:15 | 0h | W | N/A | N/A |
14 | LDACMODE | R/W | 1 | Synchronous or asynchronous mode select bit
0 : DAC output updated on SYNC rising edge 1 : DAC updated on LDAC falling edge (default) |
13 | FSDO | R/W | 0h | Enable Fast SDO
0 : Fast SDO disabled (Default) 1 : Fast SDO enabled |
12 | ENALMP | R/W | 0h | Enable ALARM pin to be pulled low, end of temperature calibration cycle
0 : No alarm on the ALARM pin 1 : Indicates end of temperature calibration cycle. ALARM pin pulled low. |
11 | DSDO | R/W | 1h | Enable SDO (for readback and daisy-chain)
1 : SDO enabled (default) 0 : SDO disabled |
10 | FSET | R/W | 1h | Fast-settling vs enhanced THD mode
0 : Fast settling 1 : Enhanced THD (default) |
9:6 | VREFVAL | R/W | 2h | Reference span value bits
0000: Invalid 0001: Invalid 0010: Reference span = 5 V ± 1.25 V (default) 0011: Reference span = 7.5 V ± 1.25 V 0100: Reference span = 10 V ± 1.25 V 0101: Reference span = 12.5 V ± 1.25 V 0110: Reference span = 15 V ± 1.25 V 0111: Reference span = 17.5 V ± 1.25 V 1000: Reference span = 20 V ± 1.25 V 1001: Reference span = 22.5 V ± 1.25 V 1010: Reference span = 25 V ± 1.25 V 1011: Reference span = 27.5 V± 1.25 V 1100: Reference span = 30 V ± 1.25 V |
5 | 0 | W | N/A | N/A |
4 | PDN | R/W | 0h | Powers down and power up the DAC
0 : DAC power up (default) 1 : DAC power down |
3:0 | 0000 | R/W | N/A | N/A |