SLASEL0B October 2019 – June 2020 DAC11001A , DAC81001 , DAC91001
PRODUCTION DATA.
The DACx1001 maximum update rate can be configured up to 1 MHz by using UP_RATE (bits 6:4, address 06h). These bits change the hold timing of the deglitch circuit. The bits are set to a 0.5-MHz DAC update rate by default for enhanced THD performance. Changing the maximum update rate of the DAC impacts THD performance.