SLASEL0B October 2019 – June 2020 DAC11001A , DAC81001 , DAC91001
PRODUCTION DATA.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
Read/Write | Address | NOP | |||||||||||||
W | W | W | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOP | 0h | ||||||||||||||
W | W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 | Write | W | N/A | Write when set to 0 |
30:24 | Address | W | N/A | 00h |
23:4 | NOP | W | 00000h | No operation - Write 00000h |
3:0 | 0h | W | N/A | N/A |