SLASF03 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B provides 20-bit monotonic resolution at < ±1 LSB DNL. The device provides < 2‑µs setting time and < 2‑nV-s code-to-code glitch for major carry transition. The reference and output buffer used for this design is the THS4011, a high-speed amplifier with a 90-ns settling time. For the best settling response, use C1 and C2 between 10 pF to 50 pF.