SLASF03 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B maximum update rate can be configured up to 1 MHz by using UP_RATE (bits 5:4, address 06h). These bits change the hold time of the deglitch circuit. The bits are set to a 0.8-MHz DAC update rate by default for enhanced THD performance. Changing the maximum update rate of the DAC impacts THD performance.