SLASF03 December 2021 DAC11001B
PRODUCTION DATA
The DAC11001B provides a THD of –115 dB at 1 kHz. The device provides update rates of up to 1 MHz, with marginal degradation in THD at higher frequencies. The OPA828 amplifier provides the best balance between the voltage and current noise densities, and is therefore an excellent choice to use as reference buffers. The OPA828 also offers low-distortion for high-THD applications.