SNAS621A JUNE 2013 – December 2014 DAC161S997
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
BASE | 16 | A | External NPN base drive |
COMA | 1 | P | Analog-block negative supply rail (local COMMON) |
COMD | 2 | P | Digital-block negative supply rail (local COMMON) |
CSB | 6 | I | SPI chip select |
C1 | 14 | A | External capacitor |
C2 | 13 | A | External capacitor, HART input |
C3 | 12 | A | External capacitor |
EERB | 7 | O | Error flag output, open drain, active LOW |
ERRLVL | 10 | I | Sets output-current level at power up and under-error conditions. |
NC | 11 | – | Do not connect to this pin. |
OUT | 9 | A | Loop output current source output |
SCLK | 4 | I | SPI clock input |
SDI | 5 | I | SPI data input |
SDO | 8 | O | SPI data output |
VA | 15 | P | Analog-block positive supply rail |
VD | 3 | P | Digital-block positive supply rail. |
DAP | DAP | P | Die attach pad. Connect directly to local COMMON (COMA, COMD). |