The DAC3151, DAC3161, and DAC3171 (DAC31x1) are a family of single-channel, 500-MSPS digital-to-analog converters (DACs). This family uses a 10-,
12-, or 14-bit wide LVDS digital bus with an input FIFO. The 14-bit DAC3171 also supports a DDR 7-bit LVDS interface mode. FIFO input and output pointers can be synchronized across multiple devices for precise signal synchronization. The DAC outputs are current sourcing, and terminate to GND with a compliance range of –0.5 V to +1 V. The DAC31x1 are pin compatible with the DAC31x4, dual-channel, 10-, 12-, and 14-bit, 500-MSPS digital-to-analog converters.
The DAC31x1 are available in a VQFN-64 package that is specified over the full industrial temperature range (–40°C to +85°C).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC3151 | VQFN (64) | 9.00 mm × 9.00 mm |
DAC3161 | ||
DAC3171 |
Changes from C Revision (September 2016) to D Revision
Changes from B Revision (January 2016) to C Revision
Changes from A Revision (August 2013) to B Revision
Changes from * Revision (August 2013) to A Revision