SLAS959D August 2013 – February 2018 DAC3151 , DAC3161 , DAC3171
PRODUCTION DATA.
Register Name | Addr (Hex) | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config2 | 0x02 | 15 | reserved | reserved. | 0 |
14 | reserved | reserved. | 0 | ||
13:0 | lvdsdata_ena | These 14 bits are individual enables for the 14 input pin receivers. Note: for the DAC3171 7-bit input interface mode, turn off bits(6:0). | 0x3FFF |