SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 1 | 0 | 1 | 1 | 1 | 1 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:1 | Reserved | R/W | 0x0000 | Reserved |
0 | SPIDAC_ENA | R/W | 0 | When asserted the DAC output is set to the value in register SPIDAC. This can be used for trim setting and other static tests. |