SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Unless otherwise noted, all plots are at TA = 25°C, nominal supply voltages, fDAC = 9 GSPS, 12x interpolation, 0 dBFS digital input, 40 mA full scale output current (with 2:1 transformer in DAC38RF83/93/85 only), LMFSHd = 84111 and PLL is disabled.
Measured 50 MHz from carrier | DAC38RF83/93/85 |
Measured 50 MHz from carrier | DAC38RF83/93/85 |
Measured 50 MHz from carrier | DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 |
Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 |
Excludes HD2, HD3 and CMP2 | DAC38RF83/93/85 |
±250 MHz Span | DAC38RF83/93/85 |
± 250 MHz Span | DAC38RF83/93/85 |
± 250 MHz Span | DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
DAC38RF83/93/85 |
Transformer loss not de-embedded | DAC38RF83/93/85 |
DAC38RF83/93/85 |
VCO frequency = 8.85 GHz | Measured at 1.8 GHz |
VCO frequency = 5.9 GHz | Measured at 1.8 GHz |
Measured 50 MHz from carrier | DAC38RF80/90/84 |
Measured 50 MHz from carrier | DAC38RF80/90/84 |
Measured 50 MHz from carrier | DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 |
Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 |
Excludes HD2, HD3 and CMP2 | DAC38RF80/90/84 |
±250 MHz Span | DAC38RF80/90/84 |
± 250 MHz Span | DAC38RF80/90/84 |
± 250M Hz Span | DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
DAC38RF80/90/84 |
VCO frequency = 8.85 GHz |
VCO frequency = 5.9 GHz |