SLASEA3D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CML SerDes Inputs: RX[7:0]+/- | ||||||
VDIFF | Receiver input amplitude | 50 | 1200 | mV | ||
VCOM | Input common mode voltage | TERM = 111 | 600 | mV | ||
TERM = 001 | 700 | |||||
TERM = 100 | 0 | |||||
TERM = 101 | 250 | |||||
ZDDIFF | Internal differential termination | 85 | 100 | 115 | Ω | |
fSerDes | SerDes bit rate | 0.78125 | 12.5 | Gbps | ||
Differential Clock Inputs: SYSREF+/-, DACCLK+/- | ||||||
fDACCLK | DACCLK input frequency | 0.1 | 9 | GHz | ||
VCOM | Differential input common mode voltage | 0.5 | V | |||
VI(DPP) | Differential input peak-to-peak voltage | 800 | 2000 | mV | ||
ZT | Internal termination | 100 | Ω | |||
CL | Input capacitance | 2 | pF | |||
Duty cycle (DACCLK only) | 40% | 60% | ||||
LVDS Output: SYNC0+/-, SYNC1+/- | ||||||
VCOM | Output common mode voltage | 1.2 | V | |||
ZT | Internal termination | 100 | Ω | |||
VOD | Differential output voltage swing | 500 | mV | |||
CML Output: CLKTX+/- | ||||||
VOD | CML OUTPUT: CLKTX+/- | 1300 | mV | |||
CMOS InterfacE: SDEN, SCLK, SDIO, SDO, TXENABLE, ALARM, RESET, SLEEP, TMS, TCLK, TDI, TDO, TRST, TESTMODE, SYNCSE1, SYNCSE2 | ||||||
VIH | High-level input voltage | 0.7 x VDDIO | V | |||
VIL | Low-level input voltage | 0.3 x VDDIO | V | |||
IIH | High-level input current | –40 | 40 | µA | ||
IIL | Low-level input current | –40 | 40 | µA | ||
CI | CMOS input capacitance | 2 | pF | |||
VOH | High-level output voltage | ILOAD = –100 µA | VDDIO – 0.2 | V | ||
ILOAD = –2 mA | 0.8 x VDDIO | |||||
VOL | Low-level output voltage | ILOAD = 100 µA | 0.2 | V | ||
ILOAD = 2 mA | 0.5 | |||||
Latency | ||||||
RX SerDes Digital Delay | full rate, RATE = “00” | 34 | UI | |||
half rate, RATE = “01” | 29 | |||||
quarter rate, RATE = “10” | 26.5 | |||||
eighth rate, RATE = “11” | 26.25 | |||||
SerDes output to JED204B elastic buffer input latency | 21 - 39 | JESD clock cycles | ||||
Digital Latency: JESD Buffer to DAC Output | LMFSHD = 82121, 6x Interpolation | 856 | DAC clock cycles | |||
LMFSHD = 82121, 8x Interpolation | 1120 | |||||
LMFSHD = 82121, 12x Interpolation | 1602 | |||||
LMFSHD = 82121, 16x Interpolation | 2091 | |||||
LMFSHD = 42111 or 84111, 6x Interpolation | 817 | |||||
LMFSHD = 42111 or 84111, 8x Interpolation | 1057 | |||||
LMFSHD = 42111 or 84111, 10x Interpolation | 1184 | |||||
LMFSHD = 42111 or 84111, 12x Interpolation | 1532 | |||||
LMFSHD = 42111 or 84111, 16x Interpolation | 1997 | |||||
LMFSHD = 42111 or 84111, 18x Interpolation | 2142 | |||||
LMFSHD = 42111 or 84111, 24x Interpolation | 2941 | |||||
LMFSHD = 22210 or 44210, 8x Interpolation | 1020 | |||||
LMFSHD = 22210 or 44210, 12x Interpolation | 1473 | |||||
LMFSHD = 22210 or 44210, 16x Interpolation | 1917 | |||||
LMFSHD = 22210 or 44210, 18x Interpolation | 2050 | |||||
LMFSHD = 22210 or 44210, 20x Interpolation | 2275 | |||||
LMFSHD = 22210 or 44210, 24x Interpolation | 2821 | |||||
LMFSHD = 12410 or 24410, 16x Interpolation | 1912 | |||||
LMFSHD = 12410 or 24410, 24x Interpolation | 2786 | |||||
LMFSHD = 44210 or 88210, 8x Interpolation | 916 | |||||
LMFSHD = 44210 or 88210, 12x Interpolation | 1317 | |||||
LMFSHD = 44210 or 88210, 16x Interpolation | 1709 | |||||
LMFSHD = 44210 or 88210, 24x Interpolation | 2509 | |||||
LMFSHD = 24410 or 48410, 16x Interpolation | 1672 | |||||
LMFSHD = 24410 or 48410, 24x Interpolation | 1593 | |||||
SYSREF TO JESD LMFC RESET | LMFSHD = 82121, 6x Interpolation | 5 | JESD clock cycles | |||
LMFSHD = 82121, 8x Interpolation | 5 | |||||
LMFSHD = 82121, 12x Interpolation | 5 | |||||
LMFSHD = 82121, 16x Interpolation | 5 | |||||
LMFSHD = 42111 or 84111, 6x Interpolation | 16 | |||||
LMFSHD = 42111 or 84111, 8x Interpolation | 16 | |||||
LMFSHD = 42111 or 84111, 10x Interpolation | 15 | |||||
LMFSHD = 42111 or 84111, 12x Interpolation | 15 | |||||
LMFSHD = 42111 or 84111, 16x Interpolation | 13 | |||||
LMFSHD = 42111 or 84111, 18x Interpolation | 15 | |||||
LMFSHD = 42111 or 84111, 24x Interpolation | 15 | |||||
LMFSHD = 22210 or 44210, 8x Interpolation | 8 | |||||
LMFSHD = 22210 or 44210, 12x Interpolation | 7 | |||||
LMFSHD = 22210 or 44210, 16x Interpolation | 6 | |||||
LMFSHD = 22210 or 44210, 18x Interpolation | 7 | |||||
LMFSHD = 22210 or 44210, 20x Interpolation | 5 | |||||
LMFSHD = 22210 or 44210, 24x Interpolation | 4 | |||||
LMFSHD = 12410 or 24410, 16x Interpolation | 9 | |||||
LMFSHD = 12410 or 24410, 24x Interpolation | 7 | |||||
LMFSHD = 44210 or 88210, 8x Interpolation | 29 | |||||
LMFSHD = 44210 or 88210, 12x Interpolation | 27 | |||||
LMFSHD = 44210 or 88210, 16x Interpolation | 26 | |||||
LMFSHD = 44210 or 88210, 24x Interpolation | 25 | |||||
LMFSHD = 24410 or 48410, 16x Interpolation | 8 | |||||
LMFSHD = 24410 or 48410, 24x Interpolation | 6 |