SLASEA6D February 2017 – June 2020 DAC38RF82 , DAC38RF89
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | DAC38RF82 | DAC38RF89 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
PLL/VCO | |||||||||
fref | Reference clock frequency | 100 | fVCO /4 | 100 | fVCO /4 | MHz | |||
fPFD | Frequency of phase & frequency detector | 100 | 500 | 100 | 500 | MHz | |||
fvcoL | Low VCO operating frequency | 5240 | 6720 | 4500 | 5600 | MHz | |||
fvcoH | High VCO operating frequency | 7960 | 9000 | 6600 | 8400 | MHz | |||
fBW | Loop filter bandwidth | 500 | 500 | KHz | |||||
Low VCO Phase Noise | |||||||||
Frequency Offset | 600 KHz | fvco = 6 GHz,CP=5, fPFD = 500 MHz, measured at output frequency = 1.8 GHz | -123 | dBc/Hz | |||||
1.2 MHz | -132 | ||||||||
1.8 MHz | -135 | ||||||||
6.0 MHz | -146 | ||||||||
Frequency Offset | 600 KHz | fvco = 5 GHz,CP=5, fPFD = 312.5 MHz, measured at output frequency = 1.8 GHz | -123 | ||||||
1.2 MHz | -132 | ||||||||
1.8 MHz | -136 | ||||||||
6.0 MHz | -147 | ||||||||
High VCO Phase Noise | |||||||||
Frequency Offset | 600 kHz | fvco = 9 GHz, CP=5, fPFD = 500 MHz, measured at output frequency = 1.8 GHz | -123 | dBc/Hz | |||||
1.2 MHz | -131 | ||||||||
1.8 MHz | -135 | ||||||||
6.0 MHz | -148 | ||||||||
Frequency Offset | 600 kHz | fvco = 7.5 GHz, CP=5, fPFD = 468.75 MHz, measured at output frequency = 1.8 GHz | -124 | ||||||
1.2 MHz | -132 | ||||||||
1.8 MHz | -136 | ||||||||
6.0 MHz | -148 |