SBASAC8B May 2023 – March 2024 DAC39RF10 , DAC39RFS10
PRODUCTION DATA
The output of the summation block or the non-interpolated input signal can optionally be interpolated by 2x by the DES interpolator to double the sample rate for DES2XL and DES2XH output modes. The DES interpolator has a passband bandwidth of 80%, stopband attenuation of 54 dB and ripple less than ±0.02 dB. The DES interpolator can operate as high pass (DES2XH) or low pass (DES2XL) with an inverted spectrum. The responses are shown in Figure 8-150, with the passband ripple for DES2XL shown in Figure 7-49.The sample rate after interpolation is 2*fCLK due to having samples on both the rising and falling edges, so the x-axis in Figure 8-150 covers the Nyquist zone.